IESNA:LM-63-2002
[TEST]P1426797
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9840DE010 E3HY1MW
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 4000K CCT AND, 98CRI , E3HY1MW TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]598
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 20.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1315.1 1285.1 1200.3 1109.2 1036.8 983.2 892.1 696.2 439.2 260.8
210.9 194.6 182.2 159.7 131 107.3 86.1 68.6 53.7 41.2
31.2 23.7 18.7 15 11.2 8.7 7.5 5 3.7 3.7
2.5 1.2 1.2 1.2 0 0 0
